🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Positive voltage regulator ICs
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
The L78 series of three-terminal positive regulators is available in TO-220, TO-220FP, D²PAK and DPAK packages and several fixed output voltages, making it useful in a wide range of applications.These regulators can provide local on-card regulation, eliminating the distribution problems associated...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.68 | 1% |
10-24 | $0.48 | 30% |
25-99 | $0.43 | 37% |
100-249 | $0.37 | 45% |
250-500 | $0.33 | 51% |
500 + |
Contact sales |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
The L78 series of three-terminal positive regulators is available in TO-220, TO-220FP, D²PAK and DPAK packages and several fixed output voltages, making it useful in a wide range of applications.These regulators can provide local on-card regulation, eliminating the distribution problems associated...
Read More
|