🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

L7812ACV-DG

L7812ACV-DG

L7815ABD2T-TR

L7815ABD2T-TR

Active

L7815CV

Positive voltage regulator ICs

Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L78 series of three-terminal positive regulators is available in TO-220, TO-220FP, D²PAK and DPAK packages and several fixed output voltages, making it useful in a wide range of applications.These regulators can provide local on-card regulation, eliminating the distribution problems associated...
Read More

Key features
  • Output current up to 1.5 A
  • Output voltages of 5; 6; 8; 8.5; 9; 12; 15; 18; 24 V
  • Thermal overload protection
  • Short circuit protection
  • Output transition SOA protection
  • 2 % output voltage tolerance (A version)
  • Guaranteed in extended temperature range (A version)
In stock
Quantity $ per unit Savings
1-9$0.470%
10-24$0.3428%
25-99$0.2939%
100-190$0.2742%
Contact sales
$0.47
$0.47
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L78 series of three-terminal positive regulators is available in TO-220, TO-220FP, D²PAK and DPAK packages and several fixed output voltages, making it useful in a wide range of applications.These regulators can provide local on-card regulation, eliminating the distribution problems associated...
Read More

Key features
  • Output current up to 1.5 A
  • Output voltages of 5; 6; 8; 8.5; 9; 12; 15; 18; 24 V
  • Thermal overload protection
  • Short circuit protection
  • Output transition SOA protection
  • 2 % output voltage tolerance (A version)
  • Guaranteed in extended temperature range (A version)