Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Precision 500 mA regulators
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.69 | 1% |
| 10-49 | $0.48 | 29% |
| 50-99 | $0.43 | 37% |
| 100-249 | $0.38 | 45% |
| 250-499 | $0.35 | 49% |
| 500 | $0.34 | 51% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems...
Read More
|