🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

L7915CP

L7915CP

L7905ACD2T-TR

L7905ACD2T-TR

Active

L7915CV

Negative voltage regulators

Operating RangeCommercial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L79 series of three-terminal negative regulators is available in TO-220, TO-220FP and D²PAK packages and several fixed output voltages, making it useful in a wide range of applications.These regulators can provide local on-card regulation, eliminating the distribution problems associated with...
Read More

Key features
  • Output current up to 1.5 A
  • Output voltages: -5, -8, -12, and -5 V
  • Thermal overload protection
  • Short-circuit protection
  • Output SOA protection
  • Output tolerance 2% (AC version) or 4% (C version) at 25 °C
In stock
Quantity $ per unit Savings
1-9$0.630%
10-24$0.4431%
25-99$0.3742%
100-249$0.3545%
250-500$0.3151%
Contact sales
$0.63
$0.63
Operating RangeCommercial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L79 series of three-terminal negative regulators is available in TO-220, TO-220FP and D²PAK packages and several fixed output voltages, making it useful in a wide range of applications.These regulators can provide local on-card regulation, eliminating the distribution problems associated with...
Read More

Key features
  • Output current up to 1.5 A
  • Output voltages: -5, -8, -12, and -5 V
  • Thermal overload protection
  • Short-circuit protection
  • Output SOA protection
  • Output tolerance 2% (AC version) or 4% (C version) at 25 °C