Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L79L15ACD13TR

L79L15ACD13TR

L79L12ACD13TR

L79L12ACD13TR

Active

L79L05ABUTR

Negative voltage regulators

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-89

The L79L series of three-terminal negative regulators employ internal current limiting and thermal shutdown, making them essentially indestructible. If adequate heat-sink is provided, they can deliver up to 100 mA output current. They are intended as fixed voltage regulators in a wide range of...
Read More

Key features
  • Output current up to 100 mA
  • Output voltages of -5; -8;-12; -15 V
  • Thermal overload protection
  • Short-circuit protection
  • No external components are required
  • Output tolerance + 4%
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-89

The L79L series of three-terminal negative regulators employ internal current limiting and thermal shutdown, making them essentially indestructible. If adequate heat-sink is provided, they can deliver up to 100 mA output current. They are intended as fixed voltage regulators in a wide range of...
Read More

Key features
  • Output current up to 100 mA
  • Output voltages of -5; -8;-12; -15 V
  • Thermal overload protection
  • Short-circuit protection
  • No external components are required
  • Output tolerance + 4%