$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L79L05ACZ

L79L05ACZ

Active

L79L08ACD13TR

Negative voltage regulators

Operating RangeCommercial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L79L series of three-terminal negative regulators employ internal current limiting and thermal shutdown, making them essentially indestructible. If adequate heat-sink is provided, they can deliver up to 100 mA output current. They are intended as fixed voltage regulators in a wide range of...
Read More

Key features
  • Output current up to 100 mA
  • Output voltages of -5; -8;-12; -15 V
  • Thermal overload protection
  • Short-circuit protection
  • No external components are required
  • Output tolerance + 4%
Out of Stock
Operating RangeCommercial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L79L series of three-terminal negative regulators employ internal current limiting and thermal shutdown, making them essentially indestructible. If adequate heat-sink is provided, they can deliver up to 100 mA output current. They are intended as fixed voltage regulators in a wide range of...
Read More

Key features
  • Output current up to 100 mA
  • Output voltages of -5; -8;-12; -15 V
  • Thermal overload protection
  • Short-circuit protection
  • No external components are required
  • Output tolerance + 4%