L9305QFP-TR

L9305QFP-TR

L9305QFP

L9305QFP

Active

L9305EP-TR

Automotive 4-channel valve driver

Operating Voltage Min Volt5.5
Operating Voltage Max Volt36.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L9305 is a configurable, monolithic solenoid driver IC designed for the control of linear solenoids for automatic transmission, electronic stability control, and active suspension applications. The four channels can be configured as either low side or high side drivers in any combination. The...
Read More

Key features
  • AEC-Q100 qualified
  • 4-channel independent LSD/HSD current controlled drivers
    • Integrated current sense path
    • Current accuracy (in normal range) ± 5 mA in 0 to 0.5 A range ± 1% in 0.5 A to 1.5 A range
    • Current accuracy (in extended range) ± 15 mA in 0 to 0.3 A range ± 5% in 0.3 A to 0.5 A range ± 4% in 0.5 A to 2 A range
    • Max driver RDSON 375 mΩ @ 175 °C
    • 13-bit current set-point resolution
    • Variable and fixed frequency current control
    • Programmable dither function
    • Selectable driver slew rate control
  • Safety features
    • High side fail safe ENABLE switch pre-driver with VDS monitoring
    • Redundant safe enable path
    • Advanced diagnosis and monitoring using BIST
    • Temperature sensor and monitoring
    • Redundant current sensing for all channels
    • Calibration & configuration memory including CRC
    • Secure serial communications using address feedback, 5-bit CRC, frame counter & long/short frame detection
    • Register verification
  • 32-bit SPI communications with 5-bit CRC message verification
  • Package options: PWSSO36, TQFP48
  • Full ISO26262 compliant, ASIL-D systems ready
Out of Stock
Operating Voltage Min Volt5.5
Operating Voltage Max Volt36.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L9305 is a configurable, monolithic solenoid driver IC designed for the control of linear solenoids for automatic transmission, electronic stability control, and active suspension applications. The four channels can be configured as either low side or high side drivers in any combination. The...
Read More

Key features
  • AEC-Q100 qualified
  • 4-channel independent LSD/HSD current controlled drivers
    • Integrated current sense path
    • Current accuracy (in normal range) ± 5 mA in 0 to 0.5 A range ± 1% in 0.5 A to 1.5 A range
    • Current accuracy (in extended range) ± 15 mA in 0 to 0.3 A range ± 5% in 0.3 A to 0.5 A range ± 4% in 0.5 A to 2 A range
    • Max driver RDSON 375 mΩ @ 175 °C
    • 13-bit current set-point resolution
    • Variable and fixed frequency current control
    • Programmable dither function
    • Selectable driver slew rate control
  • Safety features
    • High side fail safe ENABLE switch pre-driver with VDS monitoring
    • Redundant safe enable path
    • Advanced diagnosis and monitoring using BIST
    • Temperature sensor and monitoring
    • Redundant current sensing for all channels
    • Calibration & configuration memory including CRC
    • Secure serial communications using address feedback, 5-bit CRC, frame counter & long/short frame detection
    • Register verification
  • 32-bit SPI communications with 5-bit CRC message verification
  • Package options: PWSSO36, TQFP48
  • Full ISO26262 compliant, ASIL-D systems ready