NRND
Quad Low-Side Driver
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | SO-20 |
The L9333 is a monolithic integrated quad low side driver. It is intended to drive lines, lamps or relais in automotive or industrial applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.53 | 0% |
| 10-24 | $3.01 | 34% |
| 25-99 | $2.78 | 39% |
| 100-249 | $2.42 | 47% |
| 250-499 | $2.29 | 49% |
| 500 | $2.06 | 55% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | SO-20 |
The L9333 is a monolithic integrated quad low side driver. It is intended to drive lines, lamps or relais in automotive or industrial applications.
|