Active
Automotive IC for a specific application of electric parking braking
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| Operating Voltage Min Volt | 3.4 |
| Operating Voltage Max Volt | 32.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 64 10x10x1.4 mm |
The L9370 targets the specific application of electric parking braking, suitable for system configuration in cable-puller or Motor Gear Unit (MGU).The cores are two H-bridge driver stages to drive 8 external FETs for the rear wheels brakes actuators. The stages are fully driven and configurable via...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $11.84 | 0% |
| 10-24 | $9.62 | 19% |
| 25-99 | $9.18 | 22% |
| 100-249 | $7.97 | 33% |
| 250-499 | $7.62 | 36% |
| 500 | $6.94 | 41% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| Operating Voltage Min Volt | 3.4 |
| Operating Voltage Max Volt | 32.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 64 10x10x1.4 mm |
The L9370 targets the specific application of electric parking braking, suitable for system configuration in cable-puller or Motor Gear Unit (MGU).The cores are two H-bridge driver stages to drive 8 external FETs for the rear wheels brakes actuators. The stages are fully driven and configurable via...
Read More
|