🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
NRND
Alternator voltage regulator with protected diagnostic lamp driver
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
Operating Voltage Min Volt | 10.0 |
Operating Voltage Max Volt | 20.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | MW 8L |
The L9468 is a monolithic multifunction generator Voltage regulator intended for use in automotive applications.
This device regulates the output of an automotive generator by controlling the field winding current by means of a variable frequency PWM high side driver.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $7.19 | 19% |
10-24 | $5.59 | 37% |
25-499 | $5.18 | 41% |
500 | $5.17 | 41% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
Operating Voltage Min Volt | 10.0 |
Operating Voltage Max Volt | 20.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | MW 8L |
The L9468 is a monolithic multifunction generator Voltage regulator intended for use in automotive applications.
This device regulates the output of an automotive generator by controlling the field winding current by means of a variable frequency PWM high side driver.
|