L9733XPTR

L9733XPTR

L9733XP

L9733XP

Active

L9733CN

Octal configurable low/high side driver

Operating Voltage Min Volt4.5
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 28 7.5x10.3

The L9733 is a highly flexible monolithic, medium current, output driver that incorporates 8 outputs that can be used as either internal low or high-side drives in any combination.Outputs 1-8 are self-configuring as high or low-side drives. Self-configuration allows a user to connect a high or...
Read More

Key features
  • AEC-Q100 (Rev. F) qualified
  • Eight independently self configuring low/high drivers
  • Supply voltage from 4.5 V to 5.5 V
  • RON(max) = 0.7 Ω @ Tj= 25 °C,RON(max) = 1.2 Ω @Tj= 125 °C
  • Minimum current limit of each output 1 A
  • Output voltage clamping min. 40 V in low-side configuration
  • Output voltage clamping max. -14 V in high-side configuration
  • SPI interface for outputs control and for diagnosis data communication
  • Additional PWM inputs for 3 outputs
  • Independent thermal shutdown for all outputs open load, short to GND, short to Vb, overcurrent diagnostics in latched or unlatched mode for each channel
  • Internal charge pump without need of external capacitor
  • Controlled SR for reduced EMC
Out of Stock
Operating Voltage Min Volt4.5
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 28 7.5x10.3

The L9733 is a highly flexible monolithic, medium current, output driver that incorporates 8 outputs that can be used as either internal low or high-side drives in any combination.Outputs 1-8 are self-configuring as high or low-side drives. Self-configuration allows a user to connect a high or...
Read More

Key features
  • AEC-Q100 (Rev. F) qualified
  • Eight independently self configuring low/high drivers
  • Supply voltage from 4.5 V to 5.5 V
  • RON(max) = 0.7 Ω @ Tj= 25 °C,RON(max) = 1.2 Ω @Tj= 125 °C
  • Minimum current limit of each output 1 A
  • Output voltage clamping min. 40 V in low-side configuration
  • Output voltage clamping max. -14 V in high-side configuration
  • SPI interface for outputs control and for diagnosis data communication
  • Additional PWM inputs for 3 outputs
  • Independent thermal shutdown for all outputs open load, short to GND, short to Vb, overcurrent diagnostics in latched or unlatched mode for each channel
  • Internal charge pump without need of external capacitor
  • Controlled SR for reduced EMC