🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!

📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!

L9777B13TR

L9777B13TR

L9777A

L9777A

Active

L9777C13TR

Low power voltage regulator

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NamePowerSSO 12

The L9777 is a monolithic integrated low drop regulator which can supply up to 200 mA, available in the PowerSSO-12 package.It is designed to supply microprocessor systems under severe conditions of automotive applications and therefore equipped with additional protection functions against over...
Read More

Key features
  • Operating DC supply voltage range 5.6 V to 31 V
  • Low current consumption (110 μA typ @ Iout= 0)
  • High precision output voltage (2 %)
  • Low dropout voltage
  • VDD tracking regulator switchable on/off by VDD_EN pin
  • Reset circuit sensing the output voltage down to 1 V.
  • Double reset function
  • Adjustable reset threshold
  • External capacitor to set NMI/ reset power up delay and watchdog frequency
  • Over temperature protection
  • Wide temperature range (TJ= -40 °C to 150 °C)
  • Short circuit proof
  • Suitable for use in automotive electronics
Out of Stock
Quantity $ per unit Savings
1-500$2.540%
Contact sales
$2.54
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NamePowerSSO 12

The L9777 is a monolithic integrated low drop regulator which can supply up to 200 mA, available in the PowerSSO-12 package.It is designed to supply microprocessor systems under severe conditions of automotive applications and therefore equipped with additional protection functions against over...
Read More

Key features
  • Operating DC supply voltage range 5.6 V to 31 V
  • Low current consumption (110 μA typ @ Iout= 0)
  • High precision output voltage (2 %)
  • Low dropout voltage
  • VDD tracking regulator switchable on/off by VDD_EN pin
  • Reset circuit sensing the output voltage down to 1 V.
  • Double reset function
  • Adjustable reset threshold
  • External capacitor to set NMI/ reset power up delay and watchdog frequency
  • Over temperature protection
  • Wide temperature range (TJ= -40 °C to 150 °C)
  • Short circuit proof
  • Suitable for use in automotive electronics