L9777C13TR

L9777C13TR

Active

L9777A

Low power voltage regulator

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeAutomotive
Package NamePowerSSO 12

The L9777 is a monolithic integrated low drop regulator which can supply up to 200 mA, available in the PowerSSO-12 package.It is designed to supply microprocessor systems under severe conditions of automotive applications and therefore equipped with additional protection functions against over...
Read More

Key features
  • Operating DC supply voltage range 5.6 V to 31 V
  • Low current consumption (110 μA typ @ Iout= 0)
  • High precision output voltage (2 %)
  • Low dropout voltage
  • VDD tracking regulator switchable on/off by VDD_EN pin
  • Reset circuit sensing the output voltage down to 1 V.
  • Double reset function
  • Adjustable reset threshold
  • External capacitor to set NMI/ reset power up delay and watchdog frequency
  • Over temperature protection
  • Wide temperature range (TJ= -40 °C to 150 °C)
  • Short circuit proof
  • Suitable for use in automotive electronics
Out of Stock
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeAutomotive
Package NamePowerSSO 12

The L9777 is a monolithic integrated low drop regulator which can supply up to 200 mA, available in the PowerSSO-12 package.It is designed to supply microprocessor systems under severe conditions of automotive applications and therefore equipped with additional protection functions against over...
Read More

Key features
  • Operating DC supply voltage range 5.6 V to 31 V
  • Low current consumption (110 μA typ @ Iout= 0)
  • High precision output voltage (2 %)
  • Low dropout voltage
  • VDD tracking regulator switchable on/off by VDD_EN pin
  • Reset circuit sensing the output voltage down to 1 V.
  • Double reset function
  • Adjustable reset threshold
  • External capacitor to set NMI/ reset power up delay and watchdog frequency
  • Over temperature protection
  • Wide temperature range (TJ= -40 °C to 150 °C)
  • Short circuit proof
  • Suitable for use in automotive electronics