Active
Octal Low-Side Driver for Resistive and Inductive Loads With Serial/Parallel lnput Control Output Protection and Diagnostic
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO-20 |
L9825 is a Octal Low-Side Driver Circuit, dedicated for automotive applications. Output voltage clamping is provided for flyback current recirculation, when inductive loads are driven. Chip Select and Serial Peripheral Interface for outputs control and diagnostic data transfer. Parallel Control...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.17 | 0% |
| 10-24 | $4.74 | 23% |
| 25-99 | $4.39 | 29% |
| 100-249 | $3.98 | 36% |
| 250-500 | $3.78 | 39% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO-20 |
L9825 is a Octal Low-Side Driver Circuit, dedicated for automotive applications. Output voltage clamping is provided for flyback current recirculation, when inductive loads are driven. Chip Select and Serial Peripheral Interface for outputs control and diagnostic data transfer. Parallel Control...
Read More
|