🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Multifunction Smart Regulator with Lamp/Relay Diagnostic Driver
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
Operating Voltage Min Volt | 7.0 |
Operating Voltage Max Volt | 18.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | MW 8L |
The L9911 is a monolithic multifunction alternator voltage regulator intended for use in automotive application.
It includes the control section, the field power stage, fault diagnostic circuit which drives a warning lamp, and the protection against short circuits.
|
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
Operating Voltage Min Volt | 7.0 |
Operating Voltage Max Volt | 18.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | MW 8L |
The L9911 is a monolithic multifunction alternator voltage regulator intended for use in automotive application.
It includes the control section, the field power stage, fault diagnostic circuit which drives a warning lamp, and the protection against short circuits.
|