L9911P

L9911P

L9911I

L9911I

Active

L9911V

Multifunction Smart Regulator with Lamp/Relay Diagnostic Driver

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt7.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeAutomotive
Package NameMW 8L

The L9911 is a monolithic multifunction alternator voltage regulator intended for use in automotive application.


It includes the control section, the field power stage, fault diagnostic circuit which drives a warning lamp, and the protection against short circuits.

Key features
  • Fully monolithic design
  • High side field driver
  • Thermal protection
  • Field short circuit protection
  • Protected diagnostic lamp driver
  • Protected high side relay driver
  • Complex diagnostics
  • Load response control
  • DFM output (field monitor)
  • Self start function
Out of Stock
Quantity $ per unit Savings
1-9$9.9817%
10-24$7.7110%
25-99$7.3614%
100-249$6.3925%
250-499$6.1128%
500$5.0041%
Contact sales
$8.53
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt7.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeAutomotive
Package NameMW 8L

The L9911 is a monolithic multifunction alternator voltage regulator intended for use in automotive application.


It includes the control section, the field power stage, fault diagnostic circuit which drives a warning lamp, and the protection against short circuits.

Key features
  • Fully monolithic design
  • High side field driver
  • Thermal protection
  • Field short circuit protection
  • Protected diagnostic lamp driver
  • Protected high side relay driver
  • Complex diagnostics
  • Load response control
  • DFM output (field monitor)
  • Self start function