🚀 New Platform Beta is Live! Expect some delays in order processing. Apologies for the inconvenience! 🚀 Shop now!

L9916

L9916

Active

L9916BDTR

Multifunction alternator voltage regulator with programmable parameters for 12 V / 24 V on board networks

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt8.0
Operating Voltage Max Volt34.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeAutomotive
Package NameDICE SAWN T&R

The L9916 is a smart alternator voltage regulator intended to be used in automotive application for both 12 V and 24 V systems. The presence of OTP cells for parameters programmability makes it suitable for a wide range of charging application.

Key features
  • AEC-Q100 qualified
  • Fully monolithic design
  • High side field driver
  • Self-start function
  • Regulated voltage thermally compensated
  • Configurable parameters through OTP cells
  • Lamp driver (wake up and warning detection)
  • Load response control (LRC)
  • Protections
    • Thermal shutdown
    • Field short circuit protection
    • Protected high side relay driver
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt8.0
Operating Voltage Max Volt34.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeAutomotive
Package NameDICE SAWN T&R

The L9916 is a smart alternator voltage regulator intended to be used in automotive application for both 12 V and 24 V systems. The presence of OTP cells for parameters programmability makes it suitable for a wide range of charging application.

Key features
  • AEC-Q100 qualified
  • Fully monolithic design
  • High side field driver
  • Self-start function
  • Regulated voltage thermally compensated
  • Configurable parameters through OTP cells
  • Lamp driver (wake up and warning detection)
  • Load response control (LRC)
  • Protections
    • Thermal shutdown
    • Field short circuit protection
    • Protected high side relay driver