🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
⚡ Limited time offer: Free samples and shipping until Dec. 26th! Use code: DV-UNIQUEID-FREE-1225 at checkout. 🚀 Shop now!
Active
Free
SPI Controlled H-Bridge
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO 16 |
The L9958 is an SPI controlled H-Bridge, designed for the control of DC and stepper motors in safety critical applications and under extreme environmental conditions.The H-Bridge is protected against over temperature, short circuits and has an undervoltage lockout for all the supply voltages Vsand...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.82 | 0% |
| 10-24 | $4.47 | 23% |
| 25-99 | $4.13 | 29% |
| 100-249 | $3.75 | 36% |
| 250-500 | $3.58 | 39% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO 16 |
The L9958 is an SPI controlled H-Bridge, designed for the control of DC and stepper motors in safety critical applications and under extreme environmental conditions.The H-Bridge is protected against over temperature, short circuits and has an undervoltage lockout for all the supply voltages Vsand...
Read More
|