Active
Automotive Front Door device with LIN and HS-CAN providing Dual H-bridge driving
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 64 10x10x1.4 |
The L99DZ200G is a door zone systems IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN and HS CAN physical communication layers.The two low-drop voltage regulators of the devices supply the system...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.81 | 0% |
| 10-24 | $5.25 | 23% |
| 25-99 | $4.86 | 29% |
| 100-249 | $4.43 | 35% |
| 250-499 | $4.22 | 38% |
| 500 | $4.11 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 64 10x10x1.4 |
The L99DZ200G is a door zone systems IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN and HS CAN physical communication layers.The two low-drop voltage regulators of the devices supply the system...
Read More
|