Active

L99DZ380TR

High Content Device for Zonal Control: Automotive Door Module with 2 LIN and CAN FD

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP-EP 100 14x14x1.4 mm

The L99DZ380 is a door zone system IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as CAN FD and 2 identical LIN physical communication layers. The device has two low drop voltage regulators to supply the...
Read More

Key features
  • AEC-Q100 qualified
  • CAN FD transceiver supporting communication up to 5 Mbit/s (ISO 11898-2/2016 and SAE J2284 compliant) with local failure and bus failure diagnosis
  • 2 LIN transceivers ISO 17987-4/2016 compliant
  • Advanced lock and fold closing by means of PWM control on HB1-HB6, HB4-HB5, HB20 and HB21
  • Advanced short-circuit detection on all the half bridges
  • All HS drivers with constant current mode at start-up to drive capacitive loads
  • Internal 10-bit PWM timer for each stand-alone high-side driver
  • Buffered supply for voltage regulators and 2 high-side drivers (HS15 and HS0/both P-channel) to supply, for example, external contacts
  • Programmable overcurrent recovery function, to drive loads with higher inrush currents as current limitation value (for HB1-HB6, HS7-HS10)
  • Flexible HS drivers (HS7-HS19 and HS0), suitable to drive external LED modules with high input capacitance value
  • Programmable periodic system wake-up feature
  • Complete 9-channel contact monitoring interface, with programmable cyclic sense functionality, one of them also with DIR functionality
  • Dedicated debug input pin
  • Configurable window watchdog
  • STM standard serial peripheral interface (32-bit/ST-SPI 4.0)
  • Programmable reset generator for power-on and undervoltage
  • Ultra low quiescent current in standby modes
  • No electrolytic capacitor required on regulator outputs
  • Two 5 V voltage regulators for microcontroller and peripheral supply
  • Central two-stage charge pump
  • Control block for electrochromic element
  • Driver for external MOSFET in high-side configuration with SC protection/diagnosis and open-load diagnosis
  • Motor bridge driver for 4 external MOSFETs, in H-bridge configuration with short-circuit protection/diagnosis and open-load diagnosis
  • Diagnostic functions
  • Current monitor output for all internal high-side drivers
  • Digital thermal clusters
  • Device contains temperature warning and protection
  • Open-load diagnosis for all the outputs
  • Overcurrent protection for all the outputs
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP-EP 100 14x14x1.4 mm

The L99DZ380 is a door zone system IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as CAN FD and 2 identical LIN physical communication layers. The device has two low drop voltage regulators to supply the...
Read More

Key features
  • AEC-Q100 qualified
  • CAN FD transceiver supporting communication up to 5 Mbit/s (ISO 11898-2/2016 and SAE J2284 compliant) with local failure and bus failure diagnosis
  • 2 LIN transceivers ISO 17987-4/2016 compliant
  • Advanced lock and fold closing by means of PWM control on HB1-HB6, HB4-HB5, HB20 and HB21
  • Advanced short-circuit detection on all the half bridges
  • All HS drivers with constant current mode at start-up to drive capacitive loads
  • Internal 10-bit PWM timer for each stand-alone high-side driver
  • Buffered supply for voltage regulators and 2 high-side drivers (HS15 and HS0/both P-channel) to supply, for example, external contacts
  • Programmable overcurrent recovery function, to drive loads with higher inrush currents as current limitation value (for HB1-HB6, HS7-HS10)
  • Flexible HS drivers (HS7-HS19 and HS0), suitable to drive external LED modules with high input capacitance value
  • Programmable periodic system wake-up feature
  • Complete 9-channel contact monitoring interface, with programmable cyclic sense functionality, one of them also with DIR functionality
  • Dedicated debug input pin
  • Configurable window watchdog
  • STM standard serial peripheral interface (32-bit/ST-SPI 4.0)
  • Programmable reset generator for power-on and undervoltage
  • Ultra low quiescent current in standby modes
  • No electrolytic capacitor required on regulator outputs
  • Two 5 V voltage regulators for microcontroller and peripheral supply
  • Central two-stage charge pump
  • Control block for electrochromic element
  • Driver for external MOSFET in high-side configuration with SC protection/diagnosis and open-load diagnosis
  • Motor bridge driver for 4 external MOSFETs, in H-bridge configuration with short-circuit protection/diagnosis and open-load diagnosis
  • Diagnostic functions
  • Current monitor output for all internal high-side drivers
  • Digital thermal clusters
  • Device contains temperature warning and protection
  • Open-load diagnosis for all the outputs
  • Overcurrent protection for all the outputs