L99SM81VQ6TR

L99SM81VQ6TR

Active

L99SM81VYTR

Programmable Stepper Motor Driver for Automotive Applications with Micro-Stepping and Stall Detection

Operating RangeAutomotive
Supply Voltage Min Volt6.0
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L99SM81V is an automotive grade integrated driver for bipolar two-phase stepper motors capable of current controlled micro-stepping with programmable amplitude. The device features a 5 V voltage regulator to supply external sensors.The integrated Serial Peripheral Interface (SPI) makes it...
Read More

Key features
  • AEC-Q100 qualified
  • Stepper motor driver with up to 1.35 A current capability
  • Programmable stepping mode:
    • Full step, Half step, Mini step, 1/8 Micro
      step, 1/16 Micro step
  • Current regulation by integrated PWM control with fully integrated current sensing
  • Equivalent 10 bit resolution on current regulation loop:
    • Two 4-bit
      programmable full scale current amplitudes: one for RUN and one for HOLD
      mode
    • 6-bit DAC for reference current generation (whatever
      programmed full scale amplitude)
  • 4 programmable decay modes:
    • Slow-mode, mixed-mode and 2x automatically
      selected decay-modes
  • 3x programmable inputs for direct control of step clock, direction, hold and step modes
  • 1x programmable analog output for Tj measurement or band-gap reference
  • 2x programmable digital outputs for internally generated PWM ON duty cycles, error signals, coils voltage measurement synchronization signals
  • Programmable MOSFETs switching speed: four options for EMC and power dissipation trade-off optimization
  • PWM frequency wobbling for reduction of conducted EM energy
  • Outputs protection and diagnosis (open load, short to battery, short to GND)
  • Integrated ADC for coil voltage measurement and stall detection
  • 5 V low drop voltage regulator short-circuit protected
  • Very low current consumption in standby mode (typ. 10 µA)
  • Thermal warning and shutdown
  • ST SPI 4.0 interface for control and diagnostics
Out of Stock
Operating RangeAutomotive
Supply Voltage Min Volt6.0
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L99SM81V is an automotive grade integrated driver for bipolar two-phase stepper motors capable of current controlled micro-stepping with programmable amplitude. The device features a 5 V voltage regulator to supply external sensors.The integrated Serial Peripheral Interface (SPI) makes it...
Read More

Key features
  • AEC-Q100 qualified
  • Stepper motor driver with up to 1.35 A current capability
  • Programmable stepping mode:
    • Full step, Half step, Mini step, 1/8 Micro
      step, 1/16 Micro step
  • Current regulation by integrated PWM control with fully integrated current sensing
  • Equivalent 10 bit resolution on current regulation loop:
    • Two 4-bit
      programmable full scale current amplitudes: one for RUN and one for HOLD
      mode
    • 6-bit DAC for reference current generation (whatever
      programmed full scale amplitude)
  • 4 programmable decay modes:
    • Slow-mode, mixed-mode and 2x automatically
      selected decay-modes
  • 3x programmable inputs for direct control of step clock, direction, hold and step modes
  • 1x programmable analog output for Tj measurement or band-gap reference
  • 2x programmable digital outputs for internally generated PWM ON duty cycles, error signals, coils voltage measurement synchronization signals
  • Programmable MOSFETs switching speed: four options for EMC and power dissipation trade-off optimization
  • PWM frequency wobbling for reduction of conducted EM energy
  • Outputs protection and diagnosis (open load, short to battery, short to GND)
  • Integrated ADC for coil voltage measurement and stall detection
  • 5 V low drop voltage regulator short-circuit protected
  • Very low current consumption in standby mode (typ. 10 µA)
  • Thermal warning and shutdown
  • ST SPI 4.0 interface for control and diagnostics