Active
Universal door lock IC
| Operating Range | Automotive |
| Supply Voltage Min Volt | -0.3 |
| Supply Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP-EP 64 10x10x1.0 mm |
The L99UDL01 is a multiple half-bridge IC with 6 integrated outputs that are PWM configurable and current regulated and up to two externally configured half bridges for higher current nodes. The level of diagnostics includes open load, short to battery, short to ground, and load integrity via 10...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.29 | 0% |
| 10-24 | $5.64 | 23% |
| 25-99 | $5.21 | 28% |
| 100-249 | $4.76 | 35% |
| 250-500 | $4.41 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | -0.3 |
| Supply Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP-EP 64 10x10x1.0 mm |
The L99UDL01 is a multiple half-bridge IC with 6 integrated outputs that are PWM configurable and current regulated and up to two externally configured half bridges for higher current nodes. The level of diagnostics includes open load, short to battery, short to ground, and load integrity via 10...
Read More
|