Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

NRND

LCP1531RL

Line card protection, -75 V, 25 A, in SO-8

ECCN USEAR99
ECCN EUNEC
Package Size6 x 4.9 x 1.75
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

These devices are ideally suited to meet the protection requirement of VoIP SLICs located in next generation residential gateways. They can be used for protecting any ringing SLIC since they meet the protection standard requirements.Positive overvoltages are clamped by 2 diodes. Negative surges are...
Read More

Key features
  • Dual programmable transient suppressor
  • Wide negative firing voltage range:VGn= -175 V max.
  • Low dynamic switching voltages:VFPand VDGL
  • Low gate triggering current: IGT= 5 mA max
  • Peak pulse current: IPP= 37.5 A (5/310 μs)
  • Holding current: IH= 150 mA min.
  • Low space consuming package
  • Benefits
    • A Trisil™ is not subject to ageing and provides a fail-safe mode in short circuit for better protection.
    • Trisils are used to help equipment to meet various standards such as YDT695, GR-1089 and ITU-T K20/21.
    • Trisils are UL94 V0 resin approved and are UL497B approved [file: E136224]).
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size6 x 4.9 x 1.75
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSO-8

These devices are ideally suited to meet the protection requirement of VoIP SLICs located in next generation residential gateways. They can be used for protecting any ringing SLIC since they meet the protection standard requirements.Positive overvoltages are clamped by 2 diodes. Negative surges are...
Read More

Key features
  • Dual programmable transient suppressor
  • Wide negative firing voltage range:VGn= -175 V max.
  • Low dynamic switching voltages:VFPand VDGL
  • Low gate triggering current: IGT= 5 mA max
  • Peak pulse current: IPP= 37.5 A (5/310 μs)
  • Holding current: IH= 150 mA min.
  • Low space consuming package
  • Benefits
    • A Trisil™ is not subject to ageing and provides a fail-safe mode in short circuit for better protection.
    • Trisils are used to help equipment to meet various standards such as YDT695, GR-1089 and ITU-T K20/21.
    • Trisils are UL94 V0 resin approved and are UL497B approved [file: E136224]).