$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
Line card protection, -120 V, 50 A, in SO-8 Wide
| Operating Temp Min Celsius | 40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 7.8 x 5.24 x 1.9 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8W |
The LCP22 has been developed to protect SLICs operating on both negative and positive battery supplies, as well as high voltage SLICs. It provides crowbar mode protection for both TIP and RING lines. The surge suppression is assumed for each wire by two thyristor structures, one dedicated to...
Read More
|
| Operating Temp Min Celsius | 40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 7.8 x 5.24 x 1.9 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8W |
The LCP22 has been developed to protect SLICs operating on both negative and positive battery supplies, as well as high voltage SLICs. It provides crowbar mode protection for both TIP and RING lines. The surge suppression is assumed for each wire by two thyristor structures, one dedicated to...
Read More
|