Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
LD56020J100R

LD56020J100R

LD56020J110R

LD56020J110R

Active

Free

LD56020J120R

Low input voltage 200 mA ultra low dropout linear regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.35 mm

The LD56020 is a high accuracy voltage regulator which provides 0.2 A of current. It is available in CSP 0.65 x 0.65 mm² package, SOT23-5L, allowing the maximum space saving.The device is stabilized with a small ceramic capacitor on input and output. The ultra-low drop, low quiescent current and...
Read More

Key features
  • Input voltage from 1.1 V to 5.5 V
  • Ultra-low dropout voltage (190 mV max. at 200 mA load)
  • Low ground current (18 μA typ. at no load)
  • Output voltage tolerance: ± 2 % overtemperature, ± 1% at 25 °C
  • 200 mA guaranteed output current
  • Ultra-low output noise: 8.8 µVRMS (10 Hz to 100 kHz)
  • 50 mV output voltage steps (available on request) from 0.6 V to 4.0 V
  • Logic-controlled electronic shutdown
  • Thermal shutdown
  • Output active discharge function
  • Packages: Flip-chip4 0.65 x 0.65 mm² and SOT23-5L
In stock
Quantity $ per unit Savings
1-9$0.681%
10-24$0.4140%
25-99$0.3548%
100-249$0.2760%
250-499$0.2366%
500$0.1972%
Contact sales
$0.68
$0.68
or
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.35 mm

The LD56020 is a high accuracy voltage regulator which provides 0.2 A of current. It is available in CSP 0.65 x 0.65 mm² package, SOT23-5L, allowing the maximum space saving.The device is stabilized with a small ceramic capacitor on input and output. The ultra-low drop, low quiescent current and...
Read More

Key features
  • Input voltage from 1.1 V to 5.5 V
  • Ultra-low dropout voltage (190 mV max. at 200 mA load)
  • Low ground current (18 μA typ. at no load)
  • Output voltage tolerance: ± 2 % overtemperature, ± 1% at 25 °C
  • 200 mA guaranteed output current
  • Ultra-low output noise: 8.8 µVRMS (10 Hz to 100 kHz)
  • 50 mV output voltage steps (available on request) from 0.6 V to 4.0 V
  • Logic-controlled electronic shutdown
  • Thermal shutdown
  • Output active discharge function
  • Packages: Flip-chip4 0.65 x 0.65 mm² and SOT23-5L