NRND
24-Channels LED driver with LED error detection and gain control
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 40 5x5x1.0 |
The LED2472G is a monolithic, low voltage, low current power 24-bit shift register designed for LED panel displays with particular features oriented to indoor and outdoor LED screen billboards. The LED2472G guarantees 20 V of output driving capability, allowing several LEDs to be connected in...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.12 | 2% |
| 10-24 | $2.34 | 24% |
| 25-99 | $2.14 | 30% |
| 100-249 | $1.93 | 37% |
| 250-499 | $1.87 | 39% |
| 500 | $1.86 | 39% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 40 5x5x1.0 |
The LED2472G is a monolithic, low voltage, low current power 24-bit shift register designed for LED panel displays with particular features oriented to indoor and outdoor LED screen billboards. The LED2472G guarantees 20 V of output driving capability, allowing several LEDs to be connected in...
Read More
|