Active
3 A, 61 V monolithic current source with dimming capability
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 61.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP16 |
The LED6000 is a step-down monolithic switching regulator designed to source up to 3 A DC current for high power LED driving. The 250 mV typical RSENSE voltage drop enhances the efficiency. Digital dimming is implemented by driving the dedicated DIM pin.The adjustable current limitation, designed...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.23 | 2% |
| 10-24 | $3.19 | 23% |
| 25-99 | $2.93 | 29% |
| 100-249 | $2.64 | 36% |
| 250-499 | $2.51 | 40% |
| 500 | $2.49 | 40% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 61.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP16 |
The LED6000 is a step-down monolithic switching regulator designed to source up to 3 A DC current for high power LED driving. The 250 mV typical RSENSE voltage drop enhances the efficiency. Digital dimming is implemented by driving the dedicated DIM pin.The adjustable current limitation, designed...
Read More
|