Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Free
16 channels x 85 mA LED driver with boost controller and 4-wire serial interface
| Input Voltage Min Volt | 3.6 |
| Input Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 48 7x7x1.0 mm |
The LED7708 has been specifically designed to supply several LEDs starting from a single low-voltage rail. It integrates a boost controller, sixteen current generators and a 4-wire serial interface. The boost controller regulates the output voltage in an adaptive way, according to the LED...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.08 | 2% |
| 10-24 | $3.86 | 22% |
| 25-99 | $3.55 | 29% |
| 100-249 | $3.21 | 36% |
| 250-499 | $3.06 | 39% |
| 500 | $3.05 | 39% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 3.6 |
| Input Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 48 7x7x1.0 mm |
The LED7708 has been specifically designed to supply several LEDs starting from a single low-voltage rail. It integrates a boost controller, sixteen current generators and a 4-wire serial interface. The boost controller regulates the output voltage in an adaptive way, according to the LED...
Read More
|