Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
JFET inputs, low input bias & offset current, (15nV/sqrtHz & 0.01%)
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 32.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
These circuits are high speed JFET input single operational amplifiers incorporating well matched, high voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.69 | 1% |
| 10-24 | $0.53 | 22% |
| 25-99 | $0.49 | 28% |
| 100-249 | $0.45 | 34% |
| 250-499 | $0.39 | 43% |
| 500 | $0.37 | 46% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 32.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
These circuits are high speed JFET input single operational amplifiers incorporating well matched, high voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature...
Read More
|