🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
MEMS audio accelerometer for TWS, headset, smart speakers
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LGA 14L 2.5x2.5x0.86 mm |
The LIS25BA is a low-noise high-bandwidth three-axis digital accelerometer with a dedicated TDM interface.The LIS25BA has a full scale of ±3.85 g and works with a Time-Division Multiplexing (TDM) interface.The LIS25BA is available in a small thin plastic land grid array package (LGA) and is...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-4 | $4.18 | 18% |
5-9 | $3.95 | 22% |
10-24 | $3.83 | 25% |
25-49 | $3.70 | 27% |
50-99 | $3.64 | 28% |
100-499 | $3.46 | 32% |
500 | $3.35 | 34% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LGA 14L 2.5x2.5x0.86 mm |
The LIS25BA is a low-noise high-bandwidth three-axis digital accelerometer with a dedicated TDM interface.The LIS25BA has a full scale of ±3.85 g and works with a Time-Division Multiplexing (TDM) interface.The LIS25BA is available in a small thin plastic land grid array package (LGA) and is...
Read More
|