NRND

LIS2DS12TR

3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 12L 2.0x2.0x0.86 mm

The LIS2DS12 is an ultra-low-power, high-performance three-axis linear accelerometer belonging to the “pico” family which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.The LIS2DS12 has user-selectable full scales of...
Read More

Key features
  • Supply voltage, 1.62 V to 1.98 V
  • Independent IOs supply (1.8 V) and supply voltage compatible
  • Ultra-low power consumption
  • ±2g/±4g/±8g/±16g full scale
  • High-speed I2C/SPI digital output interface
  • Low noise
  • 16-bit data output
  • Embedded temperature sensor
  • Self-test
  • 256-level FIFO
  • 10000 g high shock survivability
  • ECOPACK®, RoHS and “Green” compliant
In stock
Quantity $ per unit Savings
1-4$2.302%
5-9$1.9812%
10-49$1.8518%
50-99$1.6029%
100-499$1.5033%
500$1.3042%
Contact sales
$2.30
$2.25
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 12L 2.0x2.0x0.86 mm

The LIS2DS12 is an ultra-low-power, high-performance three-axis linear accelerometer belonging to the “pico” family which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.The LIS2DS12 has user-selectable full scales of...
Read More

Key features
  • Supply voltage, 1.62 V to 1.98 V
  • Independent IOs supply (1.8 V) and supply voltage compatible
  • Ultra-low power consumption
  • ±2g/±4g/±8g/±16g full scale
  • High-speed I2C/SPI digital output interface
  • Low noise
  • 16-bit data output
  • Embedded temperature sensor
  • Self-test
  • 256-level FIFO
  • 10000 g high shock survivability
  • ECOPACK®, RoHS and “Green” compliant