Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!

Active

LIS2DTW12TR

MEMS accelerometer with calibrated temperature sensor

Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 12L 2.0x2.0x0.7 mm

The LIS2DTW12 is an ultralow-power high-performance three-axis linear accelerometer and temperature sensor belonging to the “femto” family, which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.The device has...
Read More

Key features
  • Ultralow power consumption: 50 nA in power-down mode, below 1 µA in active low-power mode
  • Very low noise: down to 1.3 mg RMS in low-power mode
  • 0.8 °C (typ. accuracy) embedded temperature sensor
  • Multiple operating modes with multiple bandwidths
  • Android stationary detection, motion detection
  • Supply voltage, 1.62 V to 3.6 V
  • Independent IO supply
  • ±2g/±4g/±8g/±16g full scale
  • High-speed I²C/SPI digital output interface
  • Single data conversion on demand
  • 16-bit accelerometer data output
  • 12-bit temperature data output
  • Self-test
  • 32-level FIFO
  • 10000 g high shock survivability
  • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-4$2.030%
5-9$1.7216%
10-49$1.5922%
50-99$1.3434%
100-499$1.2539%
500$1.0548%
Contact sales
$2.03
$2.03
Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 12L 2.0x2.0x0.7 mm

The LIS2DTW12 is an ultralow-power high-performance three-axis linear accelerometer and temperature sensor belonging to the “femto” family, which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers.The device has...
Read More

Key features
  • Ultralow power consumption: 50 nA in power-down mode, below 1 µA in active low-power mode
  • Very low noise: down to 1.3 mg RMS in low-power mode
  • 0.8 °C (typ. accuracy) embedded temperature sensor
  • Multiple operating modes with multiple bandwidths
  • Android stationary detection, motion detection
  • Supply voltage, 1.62 V to 3.6 V
  • Independent IO supply
  • ±2g/±4g/±8g/±16g full scale
  • High-speed I²C/SPI digital output interface
  • Single data conversion on demand
  • 16-bit accelerometer data output
  • 12-bit temperature data output
  • Self-test
  • 32-level FIFO
  • 10000 g high shock survivability
  • ECOPACK and RoHS compliant