$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Ultralow-power 3-axis smart accelerometer with Qvar, AI, antialiasing filter, and advanced digital features
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x0.74 mm |
The LIS2DUXS12 is a smart, digital, 3-axis linear accelerometer whose MEMS and ASIC have been expressly designed to combine the lowest supply current possible with features such as always-on antialiasing filtering, a finite state machine (FSM) and machine learning core (MLC) with adaptive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $3.23 | 2% |
| 5-9 | $2.89 | 9% |
| 10-49 | $2.60 | 18% |
| 50-99 | $2.49 | 21% |
| 100-250 | $2.38 | 25% |
| 250 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x0.74 mm |
The LIS2DUXS12 is a smart, digital, 3-axis linear accelerometer whose MEMS and ASIC have been expressly designed to combine the lowest supply current possible with features such as always-on antialiasing filtering, a finite state machine (FSM) and machine learning core (MLC) with adaptive...
Read More
|