Active

STEVAL-MKIT04KA

MEMS Sensors generation 3 sample kit based on LIS2DUXS12, LPS22DF, LSM6DSV16X

Operating RangeIndustrial
Target ApplicationAR Headset and Glasses
Core ProductLIS2DUXS12TR, LPS22DFTR LSM6DSV16XTR
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-MKIT04KA is composed by four different adapters DIL24: the STEVAL-MKI224V1, the STEVAL-MKI227A contained in the STEVAL-MKI227KA adapter kit, the STEVAL-MKI235A contained in the STEVAL-MKI235KA adapter kit, the STEVAL-MKE003A contained in the STEVAL-MKI227KA and STEVAL-MKI235KA adapter...
Read More

Key features
  • User friendly LSM6DSV16X, LIS2DUXS12, LPS22DF board
  • Complete LSM6DSV16X, LIS2DUXS12, LPS22DF pinout for a standard DIL 24 sockets
  • Fully compatible with the STEVAL-MKI109V3 motherboard
  • RoHS compliant
In stock
Quantity $ per unit Savings
1-2$19.472%
Contact sales
$19.47
$19.08
Operating RangeIndustrial
Target ApplicationAR Headset and Glasses
Core ProductLIS2DUXS12TR, LPS22DFTR LSM6DSV16XTR
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-MKIT04KA is composed by four different adapters DIL24: the STEVAL-MKI224V1, the STEVAL-MKI227A contained in the STEVAL-MKI227KA adapter kit, the STEVAL-MKI235A contained in the STEVAL-MKI235KA adapter kit, the STEVAL-MKE003A contained in the STEVAL-MKI227KA and STEVAL-MKI235KA adapter...
Read More

Key features
  • User friendly LSM6DSV16X, LIS2DUXS12, LPS22DF board
  • Complete LSM6DSV16X, LIS2DUXS12, LPS22DF pinout for a standard DIL 24 sockets
  • Fully compatible with the STEVAL-MKI109V3 motherboard
  • RoHS compliant