Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Digital output magnetic sensor: ultralow-power, high-performance 3-axis magnetometer
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA2X2X0.7 12 LEADS |
The LIS2MDL is an ultralow-power, high-performance 3-axis digital magnetic sensor. It has a magnetic field dynamic range of ±50 gauss.The LIS2MDL includes an I²C serial bus interface that supports standard, fast mode, fast mode plus, and high speed (100 kHz, 400 kHz, 1 MHz, and 3.4 MHz) and an...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA2X2X0.7 12 LEADS |
The LIS2MDL is an ultralow-power, high-performance 3-axis digital magnetic sensor. It has a magnetic field dynamic range of ±50 gauss.The LIS2MDL includes an I²C serial bus interface that supports standard, fast mode, fast mode plus, and high speed (100 kHz, 400 kHz, 1 MHz, and 3.4 MHz) and an...
Read More
|