Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
ArgonKey mezzanine board based on different ST sensors
| Target Application | Heat cost allocators (HCA) |
| Core Product | HTS221, LIS2MDL, LPSS22HB, LSM6DSL, MP34DT05-A, VL53L0X |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-MKI187V1 is a mezzanine board (also referred to as 96Boards Argonkey) designed according to the Linaro specification. The board acts as a sensor hub platform for all 96Boards compliant products. The board can be used as a standalone board or connected to the HiKey (LeMaker) board from...
Read More
|
| Target Application | Heat cost allocators (HCA) |
| Core Product | HTS221, LIS2MDL, LPSS22HB, LSM6DSL, MP34DT05-A, VL53L0X |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-MKI187V1 is a mezzanine board (also referred to as 96Boards Argonkey) designed according to the Linaro specification. The board acts as a sensor hub platform for all 96Boards compliant products. The board can be used as a standalone board or connected to the HiKey (LeMaker) board from...
Read More
|