NRND
3-axis accelerometer, ultra high resolution, low-noise, SPI 4-wire digital output, ±2.5g full-scale
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16L 5.0x5.0x1.7 mm CERAMIC |
The LIS3DHH is an ultra-high-resolution and low-noise three-axis linear accelerometer.The LIS3DHH has a full scale of ±2.5 g and is capable of providing the measured accelerations to the application through an SPI 4-wire digital interface.The sensing element is manufactured using a dedicated...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $13.61 | 0% |
| 5-9 | $12.37 | 9% |
| 10-24 | $11.91 | 13% |
| 25-49 | $11.35 | 17% |
| 50-99 | $10.98 | 19% |
| 100-249 | $10.85 | 20% |
| 250-500 | $10.79 | 21% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16L 5.0x5.0x1.7 mm CERAMIC |
The LIS3DHH is an ultra-high-resolution and low-noise three-axis linear accelerometer.The LIS3DHH has a full scale of ±2.5 g and is capable of providing the measured accelerations to the application through an SPI 4-wire digital interface.The sensing element is manufactured using a dedicated...
Read More
|