Active
Voltage comparator with strobe
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 30.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The LM211, LM311 are voltage comparators that have low input currents. They are also designed to operate over a wide range of supply voltages: from standard ±15 V operational amplifier supplies down to the single +5 V supply used for IC logic. Their output is compatible with RTL-DTL and TTL as...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.31 | 1% |
| 10-24 | $0.21 | 33% |
| 25-99 | $0.18 | 41% |
| 100-249 | $0.16 | 49% |
| 250-499 | $0.15 | 53% |
| 500 | $0.14 | 55% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 30.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The LM211, LM311 are voltage comparators that have low input currents. They are also designed to operate over a wide range of supply voltages: from standard ±15 V operational amplifier supplies down to the single +5 V supply used for IC logic. Their output is compatible with RTL-DTL and TTL as...
Read More
|