🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Low power quad op-amps with low input bias current
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 30.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-14 |
The LM124, LM224x and LM324x consist of four independent, high gain operational amplifiers with frequency compensation implemented internally. They operate from a single power supply over a wide range of voltages.Operation from split power supplies is also possible and the low-power supply current...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.05 | 0% |
10-24 | $2.29 | 25% |
25-99 | $1.98 | 35% |
100-249 | $1.89 | 38% |
250-499 | $1.79 | 41% |
500 | $1.73 | 43% |
500 + |
Contact sales |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 30.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-14 |
The LM124, LM224x and LM324x consist of four independent, high gain operational amplifiers with frequency compensation implemented internally. They operate from a single power supply over a wide range of voltages.Operation from split power supplies is also possible and the low-power supply current...
Read More
|