🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

LM311D

LM311D

Active

LM311DT

Voltage comparator with strobe

Supply Voltage Min Volt5.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The LM111, LM211, LM311 are voltage comparators that have low input currents.They are also designed to operate over a wide range of supply voltages: from standard ±15V operational amplifier supplies down to the single +5V supply used for IC logic.Their output is compatible with RTL-DTL and TTL as...
Read More

Key features
  • Output current: 50mA
  • Maximum input current: 150nA
  • Differential input voltage range: ±30V
  • Maximum offset current: 20nA
  • Supply voltage: +5V to ±15V
  • Power consumption:135mW at ±15V
In stock
Quantity $ per unit Savings
1-9$0.430%
10-24$0.3030%
25-99$0.2737%
100-249$0.2444%
250-500$0.2150%
Contact sales
$0.43
$0.43
Supply Voltage Min Volt5.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The LM111, LM211, LM311 are voltage comparators that have low input currents.They are also designed to operate over a wide range of supply voltages: from standard ±15V operational amplifier supplies down to the single +5V supply used for IC logic.Their output is compatible with RTL-DTL and TTL as...
Read More

Key features
  • Output current: 50mA
  • Maximum input current: 150nA
  • Differential input voltage range: ±30V
  • Maximum offset current: 20nA
  • Supply voltage: +5V to ±15V
  • Power consumption:135mW at ±15V