🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Low current 1.2 to 37 V adjustable voltage regulator
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Ammopack |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The LM217L/LM317L are monolithic integrated circuits in SO-8 and TO-92 packages intended for use as positive adjustable voltage regulators. They are designed to supply up to 100 mA of load current with an output voltage adjustable over a 1.2 to 37 V range.The nominal output voltage is selected by...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.56 | 0% |
10-24 | $0.37 | 33% |
25-99 | $0.35 | 37% |
100-249 | $0.30 | 47% |
250-500 | $0.27 | 51% |
500 + |
Contact sales |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Ammopack |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The LM217L/LM317L are monolithic integrated circuits in SO-8 and TO-92 packages intended for use as positive adjustable voltage regulators. They are designed to supply up to 100 mA of load current with an output voltage adjustable over a 1.2 to 37 V range.The nominal output voltage is selected by...
Read More
|