🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Precision Temperature Sensor
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 100.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Poly Bag |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The LM135, LM235, LM335 are precision temperature sensors which can be easily calibrated. They operate as a 2-terminal Zener and the breakdown voltage is directly proportional to the absolute temperature at 10mV/°K.The circuit has a dynamic impedance of less than 1Ω and operates within a range of...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-4 | $1.25 | 0% |
5-9 | $1.17 | 7% |
10-49 | $1.03 | 18% |
50-99 | $1.00 | 20% |
100-499 | $0.95 | 24% |
500 | $0.87 | 30% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 100.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Poly Bag |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The LM135, LM235, LM335 are precision temperature sensors which can be easily calibrated. They operate as a 2-terminal Zener and the breakdown voltage is directly proportional to the absolute temperature at 10mV/°K.The circuit has a dynamic impedance of less than 1Ω and operates within a range of...
Read More
|