🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

LM358ADT

LM358ADT

Active

LM358APT

Low input bias current

Supply Voltage Min Volt3.0
Supply Voltage Max Volt32.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-8L

These circuits consist of two independent, high-gain, internally frequency-compensated op amps, specifically designed to operate from a single power supply over a wide range of voltages. The low-power supply drain is independent of the magnitude of the power supply voltage.Application areas include...
Read More

Key features
  • Frequency compensation implemented internally
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
  • Very low supply current per channel essentially independent of supply voltage
  • Low input bias current: 20 nA (temperature compensated)
  • Low input offset voltage: 2 mV
  • Low input offset current: 2 nA
  • Input common-mode voltage range includes negative rails
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage swing 0 V to (VCC+ - 1.5 V)
In stock
Quantity $ per unit Savings
1-9$0.761%
10-24$0.5626%
25-99$0.4442%
100-249$0.3850%
250-499$0.3455%
500$0.3456%
Contact sales
$0.76
$0.76
Supply Voltage Min Volt3.0
Supply Voltage Max Volt32.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameTSSOP-8L

These circuits consist of two independent, high-gain, internally frequency-compensated op amps, specifically designed to operate from a single power supply over a wide range of voltages. The low-power supply drain is independent of the magnitude of the power supply voltage.Application areas include...
Read More

Key features
  • Frequency compensation implemented internally
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
  • Very low supply current per channel essentially independent of supply voltage
  • Low input bias current: 20 nA (temperature compensated)
  • Low input offset voltage: 2 mV
  • Low input offset current: 2 nA
  • Input common-mode voltage range includes negative rails
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage swing 0 V to (VCC+ - 1.5 V)