Active
Low power dual voltage comparator
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The LM193, LM293, LM393 and LM393W devices consist of two independent low voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.These comparators also have a unique characteristic in that the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.20 | 2% |
| 10-24 | $0.14 | 33% |
| 25-99 | $0.12 | 40% |
| 100-249 | $0.10 | 49% |
| 250-500 | $0.09 | 56% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The LM193, LM293, LM393 and LM393W devices consist of two independent low voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.These comparators also have a unique characteristic in that the...
Read More
|