LNBH25LSPQR

Active

Free

LNB supply and control IC with step-up and I²C interface

Quantity $ per Unit Savings
1 - 500$2.560%
Contact Sales
In stock
$2.56
or
Parameter NameParameter Value
Supply Voltage Min Volt8.0
Supply Voltage Max Volt15.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-24L

Intended for analog and digital satellite receivers/Sat-TV and Sat-PC cards, the LNBH25LS is a monolithic voltage regulator and interface IC, assembled in QFN24L (4x4 mm) specifically designed to provide 13/18 V power supply and 22 kHz tone signaling to the LNB down-converter in the antenna dish or to the multi-switch box. In this application field, it offers a complete solution with extremely low component count and low power dissipation together with a simple design and I²C standard interface.

Key features
  • Complete interface between LNB and I²C bus
  • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
  • Selectable output current limit by external resistor
  • Compliant with main satellite receiver output voltage specifications (15 programmable levels)
  • Accurate built-in 22 kHz tone generator suits widely accepted standards
  • 22 kHz tone waveform integrity guaranteed at no-load condition
  • Low drop post regulator and high efficiency step-up PWM with integrated power NMOS allowing low power losses
  • Overload and overtemperature internal protections with I²C diagnostic bits
  • LNB short-circuit dynamic protection
  • +/- 4 kV ESD tolerant on output power pins