Active
MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with embedded temperature sensor in water-resistant package
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.7 x 2.7 x 1.7 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CERAMIC CCLGA 2.7X2.7X1.85 10L |
The LPS27HHTW is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device also embeds a temperature sensor to monitor ambient temperature. The LPS27HHTW comprises a sensing element and an IC interface which communicates through I²C, MIPI...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $5.72 | 2% |
| 5-9 | $5.14 | 8% |
| 10-24 | $4.92 | 12% |
| 25-49 | $4.66 | 17% |
| 50-99 | $4.40 | 22% |
| 100-200 | $4.09 | 27% |
| 200 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.7 x 2.7 x 1.7 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CERAMIC CCLGA 2.7X2.7X1.85 10L |
The LPS27HHTW is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device also embeds a temperature sensor to monitor ambient temperature. The LPS27HHTW comprises a sensing element and an IC interface which communicates through I²C, MIPI...
Read More
|