🚀 New Platform Beta is Live! Expect some delays in order processing. Apologies for the inconvenience! 🚀 Shop now!

NRND

LSM303AHTR

Ultracompact high-performance e-compass module: ultralow-power 3-axis accelerometer and 3-axis magnetometer

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 2X2X1 12LD PITCH 0.5MM

The LSM303AH is an ultra-low-power high-performance system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.The LSM303AH has user-selectable linear acceleration full scales of ±2g/±4g/±8g/±16 g and is capable of measuring accelerations with output...
Read More

Key features
  • 3 magnetic field channels and 3 acceleration channels
  • ±50 gauss magnetic dynamic range
  • ±2/±4/±8/±16 g selectable acceleration full scales
  • Anti-aliasing filter
  • 16-bit data output
  • SPI / I2C serial interfaces
  • Analog supply voltage 1.71 V to 1.98 V
  • Programmable interrupt generators for free-fall, motion and magnetic field detection
  • Embedded self-test
  • Embedded 256-level FIFO
  • Embedded temperature sensor
  • Embedded digital functions: step detector, step counter, significant motion and tilt
  • ECOPACK®, RoHS and “Green” compliant
In stock
Quantity $ per unit Savings
1-4$4.310%
5-9$3.8710%
10-24$3.7014%
25-49$3.5119%
50-99$3.3722%
100-499$3.2425%
500$3.0030%
Contact sales
$4.31
$4.31
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 2X2X1 12LD PITCH 0.5MM

The LSM303AH is an ultra-low-power high-performance system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.The LSM303AH has user-selectable linear acceleration full scales of ±2g/±4g/±8g/±16 g and is capable of measuring accelerations with output...
Read More

Key features
  • 3 magnetic field channels and 3 acceleration channels
  • ±50 gauss magnetic dynamic range
  • ±2/±4/±8/±16 g selectable acceleration full scales
  • Anti-aliasing filter
  • 16-bit data output
  • SPI / I2C serial interfaces
  • Analog supply voltage 1.71 V to 1.98 V
  • Programmable interrupt generators for free-fall, motion and magnetic field detection
  • Embedded self-test
  • Embedded 256-level FIFO
  • Embedded temperature sensor
  • Embedded digital functions: step detector, step counter, significant motion and tilt
  • ECOPACK®, RoHS and “Green” compliant