🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
MEMS 6x IMU for Mobile, EIS/OIS
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LGA 14L 2.5x3x0.86 mm |
The LSM6DSM is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope performing at 0.65 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.The LSM6DSM supports main OS requirements, offering real,...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-4 | $3.62 | 0% |
5-9 | $3.61 | 0% |
10-24 | $2.79 | 23% |
25-49 | $2.56 | 29% |
50-99 | $2.55 | 30% |
100-499 | $2.22 | 39% |
500 | $2.16 | 40% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | LGA 14L 2.5x3x0.86 mm |
The LSM6DSM is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope performing at 0.65 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.The LSM6DSM supports main OS requirements, offering real,...
Read More
|