NRND

LSM6DSRXTR

6-axis IMU (inertial measurement unit) with embedded machine learning core: always-on 3-axis accelerometer and 3-axis gyroscope

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSRX is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope with an extended full-scale range for the gyroscope, up to 4000 dps, and high stability over temperature and time.The LSM6DSRX supports main OS requirements, offering real, virtual and batch sensors...
Read More

Key features
  • Extended full-scale range for gyroscope up to 4000 dps
  • High stability over temperature and time
  • Smart FIFO up to 9 kbytes
  • Android compliant
  • Auxiliary SPI for OIS data output for gyroscope and accelerometer
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000/±4000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • SPI / I²C & MIPI I3CSM serial interface with main processor data synchronization
  • Supports sensor synchronization S4S for Qualcomm, full spec compliant (I²C, MIPI I3CSM, SPI)
  • Advanced pedometer, step detector and step counter
  • Significant Motion Detection, tilt detection
  • Programmable Finite State Machine: accelerometer, gyroscope, and external sensors
  • Machine Learning Core
  • Standard interrupts: free-fall, wakeup, 6D/4D orientation, click and double-click
  • Embedded temperature sensor
  • ECOPACK, RoHS and “Green” compliant
In stock
Quantity $ per unit Savings
1-4$4.840%
5-9$4.3510%
10-24$4.1714%
25-49$3.9419%
50-99$3.7922%
100-499$3.6624%
500$3.2333%
Contact sales
$4.84
$4.84
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSRX is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope with an extended full-scale range for the gyroscope, up to 4000 dps, and high stability over temperature and time.The LSM6DSRX supports main OS requirements, offering real, virtual and batch sensors...
Read More

Key features
  • Extended full-scale range for gyroscope up to 4000 dps
  • High stability over temperature and time
  • Smart FIFO up to 9 kbytes
  • Android compliant
  • Auxiliary SPI for OIS data output for gyroscope and accelerometer
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000/±4000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • SPI / I²C & MIPI I3CSM serial interface with main processor data synchronization
  • Supports sensor synchronization S4S for Qualcomm, full spec compliant (I²C, MIPI I3CSM, SPI)
  • Advanced pedometer, step detector and step counter
  • Significant Motion Detection, tilt detection
  • Programmable Finite State Machine: accelerometer, gyroscope, and external sensors
  • Machine Learning Core
  • Standard interrupts: free-fall, wakeup, 6D/4D orientation, click and double-click
  • Embedded temperature sensor
  • ECOPACK, RoHS and “Green” compliant
Associated products