🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

M24C02-WDW6TP

M24C02-WDW6TP

NRND

M24C02-WMN6TP

2 Kbit serial I2C bus EEPROM

Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M24C01(C02) is a 1(2)-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 128 (256) × 8 bits.The M24C01/02-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C01/02-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the...
Read More

Key features
  • I2C interface
    • Compatible with following I2C bus modes:
      • 400 kHz (Fast mode)
      • 100 kHz (Standard mode)
  • Memory
    • 1-Kbit (128-byte) of EEPROM
    • 2-Kbit (256-byte) of EEPROM
    • Page size: 16-byte
  • Supply voltage
  • Temperature
  • Fast write cycle time
    • Byte and page write within 5 ms
  • Performance
    • Enhanced ESD/latch-up protection
    • More than 4 million write cycles
    • More than 200-year data retention
  • Advanced features
    • Random and sequential read modes
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-Up protection
  • Packages
    • SO8N (ECOPACK2)
    • TSSOP8 (ECOPACK2)
    • UFDFPN8 (ECOPACK2)
    • UFDFPN5 (ECOPACK2)
In stock
Quantity $ per unit Savings
1-9$0.152%
10-99$0.1313%
100-499$0.1217%
500$0.1219%
Contact sales
$0.15
$0.15
Operating RangeIndustrial
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M24C01(C02) is a 1(2)-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 128 (256) × 8 bits.The M24C01/02-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C01/02-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the...
Read More

Key features
  • I2C interface
    • Compatible with following I2C bus modes:
      • 400 kHz (Fast mode)
      • 100 kHz (Standard mode)
  • Memory
    • 1-Kbit (128-byte) of EEPROM
    • 2-Kbit (256-byte) of EEPROM
    • Page size: 16-byte
  • Supply voltage
  • Temperature
  • Fast write cycle time
    • Byte and page write within 5 ms
  • Performance
    • Enhanced ESD/latch-up protection
    • More than 4 million write cycles
    • More than 200-year data retention
  • Advanced features
    • Random and sequential read modes
    • Hardware write protection of the whole memory array
    • Enhanced ESD/latch-Up protection
  • Packages
    • SO8N (ECOPACK2)
    • TSSOP8 (ECOPACK2)
    • UFDFPN8 (ECOPACK2)
    • UFDFPN5 (ECOPACK2)